IOT-9PS300

Sensor

The SynapSense® 900 MHz Pressure Sensor is wireless and AA battery operated. It captures pressure readings ( 0 -300 PSIG) and transmits it through 900Mhz wireless to a gateway. The sensor comes in standard package of 1.

Specifications

Sensor Type

Pressure

Networking Type

900 MHz

Maximum Data Rate (kb/s)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum RF Data Distance (Ft.)

NA

Maximum RF Data Distance (m)

NA

Working RF Data Distance (ft.)

NA

Working RF Data Distance (m)

NA

IP Rating

IP20

Overall Length (In.)

3.9

Overall Length (mm)

98.4

Maximum Humidity (%)

NA

Overall Width (In.)

2.1

Overall Width (mm)

53.5

Minimum Humidity (%)

NA

Overall Height (In.)

1.6

Overall Height (mm)

40.4

Number of Nodes Supported

NA

Maximum Voltage (V ac)

NA

Maximum Voltage (V ac/dc)

NA

Maximum Voltage (V dc)

NA

Maximum Voltage (V)

NA

Number of Batteries

NA

Power Rating (W)

NA

Power Rating (kW)

NA

Battery Life (yr)

NA

Product Type

Sensor

Color

Black

Includes

Two AA batteries

Length (In.)

3.90

Length (mm)

98.4

License

NA

Licensing Period

NA

Material

ABS

Power Type

Alkaline AA batteries

Region

Americas

Weight (g)

160.0

Weight (oz.)

5.60

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

SynapSense

Packaging Details

UPC

61305631045

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1550

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

SynapSense® 900 MHz Pressure Sensor: PUSP25--WW-ENG

US English

Specification Sheets

SynapSense® 900 MHz Gateway: PUSP16--WW

US English

Videos

SynapSense® Value Proposition

US English

Product Bulletins

SynapSense® 900 MHz Wireless Monitoring System

US English

Part Drawings

Synapsense Pressure (300 Psig) Sensor

US English

Data Sheets

SynapSense® Environmental Monitoring System

US English

Data Sheets

Panduit® SynapSense® Active Control™ Appliance

US English

Related Products