IOT-9WD

Sensor

The SynapSense® 900 MHz Water Detection Sensor is wireless and AA battery operated. It captures data about the presence/non presence of water and transmits it through 900 MHz wireless to a gateway. The sensor comes in standard package of 1.

Specifications

Sensor Type

Water Detection

Networking Type

900 MHz

IP Rating

IP20

Product Type

Sensor

License

NA

Licensing Period

NA

Material

ABS

Power Type

Alkaline AA batteries

Region

Americas

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631953

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1550

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Data Sheets

Panduit® SynapSense® Active Control™ Appliance

US English

Data Sheets

SynapSense® Environmental Monitoring System

US English

Videos

SynapSense® Value Proposition

US English

Related Products