Sub Brand | SynapSense® |
Product Type | Environmental Monitoring Software |
User Interface | All Browsers |
Maximum Number of Nodes | 400 |
Std. Pkg. Qty. | 0 |
Std. Pkg. Volume (cf) | 0.0000 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | SynapSense® Wireless Mesh (WM) Gateway for Data Center Applications Specification Sheet, PVSP126--WW-ENG | English | |
Specification Sheets | SynapSense® Wireless Mesh ThermaNode™ EZ Sensor for Data Center Applications Specification Sheet PVSP128--WW-ENG | English | |
Specification Sheets | SynapSense® Wireless Mesh Pressure Node™ 3 Specification Sheet, PVSP148--WW-ENG | English | |
Data Sheets | Cooling Optimization – with SynapSoft Software: PVDS11--WW-ENG | English | |
Data Sheets | SynapSense® Environmental Monitoring System | English | |
Videos | Pressure Differential LiveImaging | English | |
Videos | SynapSense® Value Proposition | English | |
Installation Documents | Map Sense User Manual | English | |
Installation Documents | SynapSense Software Installation Manual | English | |
Installation Documents | Web Console User Manual | English |