99-0501-001

NA

SynapSense® ThermaNode™ for the data center is a battery-operated wireless device designed to cpature environmental node data from server and telephony equipment racks and cooling units and transmit it thru wireless mesh network as part of comprehensive cooling optimization solution. Dimensions: 3.6" x 2.5" x 1.2" (91.44mm x 63.5mm x 30.48mm)

Specifications

Color

Black

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

Std. Pkg. Qty.

0

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Brochures

SmartZone™ DCIM Cooling Optimization: PVCB30--SA-ENG

US English

Videos

ThermaNode™ EZ

US English

Specification Sheets

SynapSense® Wireless Mesh ThermaNode™ Sensor for Data Center Applications: PVSP127--WW-ENG

US English

Part Drawings

ThermaNode: 88-0189-001

US English

Case Studies

CyrusOne: CPCS67--WW–ENG

US English

Related Products