99-0944-010

NA

SynapSense® ThermaNode™ EZH for the data center is a battery-operated wireless device designed to capture humidity data at any location within the data center and transmit it thru wireless mesh network as part of comprehensive cooling optimization solution. Dimensions: 2.875" x 1.75" x 0.925" (73.025mm x 44.45mm x 23.495mm)

Specifications

Color

Black

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

Std. Pkg. Qty.

0

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Brochures

SmartZone™ DCIM Cooling Optimization: PVCB30--SA-ENG

US English

Videos

ThermaNode™ EZ

US English

Case Studies

CyrusOne: CPCS67--WW–ENG

US English

Related Products