PViQ™ Environmental Door Position Sensor with 30' cord, includes: 2 doors sensors, brackets, 15 (19") adhesive cord clips, 10 (.38") adhesive cord clips, 15 push mount ties, 2 (.29") cable clamp and hardware.

Specifications

RoHS Compliancy Status Compliant
Min. Order Qty. 1

Packaging Detail

UPC 07498349029
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.1599
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

Installation Documents Net-Access N-Type and S-Type Sensors: CM629 US English
Part Drawings Net-Access Door Sensor Installation Kit - PVQ-ESDP-NA US English