ZEPIR-04

Environmental Monitoring

SmartZone™ PIR sensor connects directly to all SmartZone Gateways via a patch cable to detect movement in and around a rack, cabinet or room. Fixings supplied. Dimensions: 2.7" x 1.6" x 2.0" (70mm x 43mm x 50mm)

Specifications

Overall Length (In.)

NA

Overall Length (mm)

NA

Overall Width (In.)

NA

Overall Width (mm)

NA

Overall Height (In.)

NA

Overall Height (mm)

NA

Cord Length (ft.)

NA

Cord Length (m)

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498385568

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0485

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

0.2424

Resources

Specification Sheets

SmartZone™ Gateway-Enabled MSPO Series Rack PDU (for Aggregate and Per Outlet Power Monitoring): PVSP121--WW-ENG

US English

Specification Sheets

SmartZone™ Gateway-Enabled M Series Rack PDU (for Aggregate Power Monitoring): PVSP116--WW-ENG

US English

Specification Sheets

SmartZone™ Gateway EPA126: PVSP130--WW-ENG

US English

Specification Sheets

SmartZone™ Gateway-Enabled MS Series Rack PDU (for Aggregate Power Monitoring with Switching): PVSP118--WW-ENG

US English

Specification Sheets

SmartZone™ Gateway E24: PVSP106--WW-ENG

US English

Data Sheets

Panduit® SynapSense® Active Control™ Appliance

US English

Data Sheets

SynapSense® Environmental Monitoring System

US English

Related Products