ZESS04-01

Environmental Monitoring

SmartZone™ Shock sensor connects directly to all SmartZone Gateways via a standard patch cable (not supplied) to detect vibration or movement within a rack. 12V DC. Non-position sensitive. No-mercury contacts. Omni-directional. Dimensions: 2.5" x 0.6" x 0.5" (65mm x 16mm x 13mm)

Specifications

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498385611

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0119

Std. Ctn. Qty.

20

Std. Ctn. Volume (cf)

0.2375

Resources

Specification Sheets

SmartZone™ Gateway EPA126: PVSP130--WW-ENG

US English

Specification Sheets

SmartZone™ Gateway E24: PVSP106--WW-ENG

US English

Related Products