CBLS37-C

Circuit Board Supports

Locking circuit board support, .38" (9.7mm) post, standard package.

Specifications

UL Recognized

E169922

Height (In.)

1.11

Height (mm)

28.2

Length (mm)

14.2

Width (mm)

5.6

Max. Continuous Use Temperature

-76°F (-60°C) - 185°F (85°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

100.0000

Packaging Details

UPC

07498355464

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0266

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.1329

Resources

Catalog Cut Sheets

CBO12-C Product Page

US English

Part Drawings

Circuit Board Lock Support CBLS GB0239HL

US English

Related Products