CBLS75-C

Circuit Board Supports

Locking circuit board support, .75" (19.1mm) post, standard package.

Specifications

UL Recognized

E169922

Height (In.)

1.48

Height (mm)

37.6

Length (mm)

14.2

Width (mm)

5.6

Max. Continuous Use Temperature

-76°F (-60°C) - 185°F (85°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498355467

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0370

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.1850

Resources

Catalog Cut Sheets

CBO12-C Product Page

US English

Related Products