CBLS75-M

Circuit Board Supports

Locking circuit board support, .75" (19.1mm) post, bulk package.

Specifications

UL Recognized

E169922

Height (In.)

1.48

Height (mm)

37.6

Length (mm)

14.2

Width (mm)

5.6

Max. Continuous Use Temperature

-76°F (-60°C) - 185°F (85°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000.0000

Packaging Details

UPC

07498355455

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1410

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.7051

Related Products