CBP100-M

Circuit Board Supports

Circuit board post, 1" (25.4mm) post, bulk package.

Specifications

UL Recognized

E169922

Max. Continuous Use Temperature

-76°F (-60°C) - 185°F (85°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498355438

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0668

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.3338

Resources

Part Drawings

Circuit Board Post: GB0239BK

US English

Related Products