CBP50-M

Circuit Board Supports

Circuit board post, .50" (12.7mm) post, bulk package.

Specifications

UL Recognized

E169922

Max. Continuous Use Temperature

-76°F (-60°C) - 185°F (85°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498355434

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0370

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.1850

Resources

Part Drawings

Circuit Board Post: GB0239BK

US English

Related Products