PVQ-EPC28

Expansion Port Cable

PanView iQ™ Expansion Port Cable, 28", (0.7m).

Specifications

Product Type

Expansion Port Cable

Length (In.)

28.00

Overall Length (In.)

28.00

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498339226

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0144

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1441

Resources

Part Drawings

Part Drawing, PVQ-EPC28.pdf

US English

Related Products