PVQ-EPC35

Expansion Port Cable

PanView iQ™ Expansion Port Cable, 35", (0.9m).

Specifications

Product Type

Expansion Port Cable

Length (In.)

35.00

Length (m)

0.9

Overall Length (In.)

35.00

Overall Length (m)

0.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498339227

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0144

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1441

Resources

Part Drawings

Part Drawing, PVQ-EPC35.pdf

US English

Related Products