best seller

S100X150VATY

Label

The thermal transfer self-laminating adhesive label is made of vinyl and is supplied on a roll with 4 labels per row. The label has a white colored print-on area 0.5" (12.7 mm) high for Category 5e UTP , Category 6 UTP, Category 6e, UTP, Category 5e FTP and 10 - 6 AWG, and a clear overlaminate. It is 1.0" wide and 1.5" long (25.4 x 38.1 mm) with a 3.0" (76.2 mm) core. It comes in packages of 5000.

Specifications

Material

Vinyl

Color Print-on-Area

White

Note

S100X150VATY replaces TTSL2PO3-10 , TTSL2PO3-5 , TTSL2VC3-10 , TTSL2VC3-5 , TTSL3PO3-1 , TTSL54TC3-5 , TTSL60TC3-5 , TTSL9025TC3-10 and TTSL94VC3-5

Overall Width (In.)

1

Overall Width (mm)

25.4

Length (In.)

1.50

Print-On Area Height (In.)

0.50

Print-On Area Height (mm)

12.7

Maximum Wire Outside Diameter (In.)

0.32

Maximum Wire Outside Diameter (mm)

8.1

Minimum Wire Outside Diameter (In.)

0.16

Minimum Wire Outside Diameter (mm)

4.0

Maximum Wire Size (AWG)

10 AWG - 6 AWG

Minimum Cable Diameter (mm)

4

RoHS Compliancy Status

Compliant

Min. Order Qty.

5,000

Packaging Details

UPC

07498343951

Std. Pkg. Qty.

5000

Std. Pkg. Volume (cf)

0.7051

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

US English

Catalogs

Preferred parts for network infrastructure

US English

Technical References

Self-Laminating Translucent Vinyl Film: GMV17

US English

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Related Products