UILJ6

Label

White, non-adhesive polyester labels, 66 per sheet, 6-port labels.

Specifications

Height (In.)

0.24

Height (mm)

6.0

Width (In.)

3.86

Width (mm)

97.9

Legend

Without imprint

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498398026

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0167

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1666

Resources

Catalog Cut Sheets

US English

Part Drawings

UILJ6 Ultimate ID Laser and Inkjet Label

US English

Related Products