PVQ-EU6AC1MBU

Copper Patch Cord

10Gig™ UTP Enhanced Interconnect Patch Cord for use with PanView™ Patch Panel, Communications (CM) rated, 1.0 m, Blue.

Specifications

Application

Unshielded

Cable Type

U/UTP

Color

Blue

Flammability Rating

CM

Length (ft.)

3.28

Length (m)

1

Performance Level

Category 6A

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498321823

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0273

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2728

Related Products