PVQ-EU6AC20BU

Copper Patch Cord

10Gig™ UTP Enhanced Interconnect Patch Cord for use with PanView™ Patch Panel, Communications (CM) rated, 20.00 ft, Blue.

Specifications

Performance Level

Category 6A

Overall Length (ft.)

20

Overall Length (m)

6.1

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Storage Temperature (°C)

NA

Maximum Storage Temperature (°F)

NA

Minimum Storage Temperature (°C)

NA

Minimum Storage Temperature (°F)

NA

Color

Blue

Flammability Rating

CM

Application

Unshielded

Cable Type

U/UTP

Length (ft.)

20.00

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498321838

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0840

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.8395

Resources

Brochures

Physical Infrastructure Managmenet PanView iQ (PViQ) System Hardware: PVCB25--SA-ENG

US English

Related Products