PVQ-EU6AC2MWH

Copper Patch Cord

10Gig™ UTP Enhanced Interconnect Patch Cord for use with PanView iQ™ Patch Panel, Communications (CM) rated, 2.0 m, White.

Specifications

Performance Level

Category 6A

Overall Length (ft.)

6.56

Overall Length (m)

2

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Storage Temperature (°C)

NA

Maximum Storage Temperature (°F)

NA

Minimum Storage Temperature (°C)

NA

Minimum Storage Temperature (°F)

NA

Color

White

Flammability Rating

CM

Length (ft.)

6.56

Application

Unshielded

Cable Type

U/UTP

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498308205

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0535

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.5354

Resources

Brochures

Physical Infrastructure Managmenet PanView iQ (PViQ) System Hardware: PVCB25--SA-ENG

US English

Related Products