Transitional cover for angled PViQ patch panels that occupies zero rack space.

Specifications

Maximum Input Voltage (V) NA
Minimum Input Voltage (V) NA
Output (W) NA
Overall Depth (In.) NA
Overall Depth (mm) 122.79
Overall Height (In.) 0.5
Overall Height (mm) 12.7
Overall Width (In.) 18.85
Overall Width (mm) 478.89
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Product Type NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand PanView iQ

Packaging Detail

UPC 07498339930
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0600
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.6004

Resources

Installation Documents PanView iQ Angled Patch Panel Transitional Cover US English
Part Drawings Part Drawing, PVQ-MIQAPCVR.pdf US English
Part Drawings Part Drawing, PVQ-MIQAPCVR.dwg US English
Part Drawings Part Drawing, PVQ-MIQAPCVR.dxf US English