PVQ-PS12VDC-J

Power Supply

30W power supply for Japan, includes C7 to JISC8303 power cord.

Specifications

Maximum Input Voltage (V)

250

Minimum Input Voltage (V)

100

Output (W)

30

Output Voltage (V)

12V DC +/- 0.6V

Includes

Includes power supply with attached DC output cord and removable region-specific AC power cord

Product Type

Power Supply

Dimensions (In.)

1.32"H x 4.33"W x 2.13"D

Dimensions (mm)

34mm x 110mm x 54mm

Input Voltage (V)

100 to 250V AC

Maximum Output Voltage (V)

12

Minimum Output Voltage (V)

0.6

Part Features

Five models available with AC power connectors specific to geographic regions, Compact size allows for placement in a variety of zero-RU locations within the cabinet

Voltage

DC

Weight (Kg)

0.42

Weight (lb)

0.924

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498318198

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0024

Std. Ctn. Qty.

30

Std. Ctn. Volume (cf)

0.0705

Resources

Part Drawings

Part Drawing, PVQ-PS12VDC.pdf

US English

Specification Sheets

PanView iQ™ (PViQ™) 12V Power Supply: PVSP65--WW-ENG

US English

Installation Documents

PViQ Panel Manager Power Supply: MN017A

US English

Related Products