PVQ-PS12VDC-S

Power Supply

30W power supply for North America, includes C7 to NEMA 1-15P power cord.

Specifications

Maximum Input Voltage (V)

250

Minimum Input Voltage (V)

100

Output (W)

30

Output Voltage (V)

12V DC +/- 0.6V

Includes

Includes power supply with attached DC output cord and removable region-specific AC power cord

Product Type

Power Supply

Dimensions (In.)

1.32"H x 4.33"W x 2.13"D

Dimensions (mm)

34mm x 110mm x 54mm

Input Voltage (V)

100 to 250V AC

Maximum Output Voltage (V)

12

Minimum Output Voltage (V)

0.6

Part Features

Five models available with AC power connectors specific to geographic regions, Compact size allows for placement in a variety of zero-RU locations within the cabinet

Voltage

DC

Weight (Kg)

0.42

Weight (lb)

0.924

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498308845

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0765

Std. Ctn. Qty.

30

Std. Ctn. Volume (cf)

2.2960

Resources

Specification Sheets

PanView iQ™ (PViQ™) 12V Power Supply: PVSP65--WW-ENG

US English

Technical References

PanView iQ Power Supply Mounting - TR43

US English

Installation Documents

PViQ Panel Manager Power Supply: MN017A

US English

Part Drawings

Part Drawing, PVQ-PS12VDC.pdf

US English

Brochures

Physical Infrastructure Management Solutions: SA-CPCB79

US English

Brochures

Panduit Infrastructure Management Software for Data Centers and Beyond: PVCB26--SA-ENG

US English

Related Products