PVQ-PS12VDC-UNI

Power Supply

36W universal power supply, includes C7 to C18 power cord, C7 to Schuko power cord and mounting bracket.

Specifications

Maximum Input Voltage (V)

250

Minimum Input Voltage (V)

100

Output (W)

36

Output Voltage (V)

12V DC +/- 0.6V

Overall Depth (In.)

NA

Overall Depth (mm)

NA

Overall Height (In.)

NA

Overall Height (mm)

NA

Overall Width (In.)

NA

Overall Width (mm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Includes

Includes power supply with attached DC output cord and removable region-specific AC power cord

Product Type

Power Supply

Dimensions (In.)

1.32"H x 4.33"W x 2.13"D

Dimensions (mm)

34mm x 110mm x 54mm

Input Voltage (V)

100 to 250V AC

Maximum Output Voltage (V)

12

Minimum Output Voltage (V)

0.6

Region

Universal

Voltage

DC

Weight (Kg)

0.42

Weight (lb)

0.924

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305625625

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0024

Std. Ctn. Qty.

30

Std. Ctn. Volume (cf)

0.0705

Resources

Part Drawings

Part Drawing, PVQ-PS12VDC.pdf

US English

Specification Sheets

PanView iQ™ (PViQ™) 12V Power Supply: PVSP65--WW-ENG

US English

Related Products