ZC703A

Access Control Harness

SmartZone™ Intelligent Door Module (IDM) access control handle cable for front door middle. Cable length 22.0” (570mm).

Specifications

Application

SmartZone™ Intelligent Door Module (IDM)

Color

Black

ETIM Number

EC002903

Keywords

Accessories for electrical door opener

Length (In.)

22.00

Length (mm)

570.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305611142

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0161

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1606

Resources

Specification Sheets

SmartZone™ Intelligent Door Module (IDM): PVSP123--WW-ENG

US English

Part Drawings

IDM Access Control Harness: 14V107LC_DC

US English

Related Products