ZC704A

LED Sign Power Harness

SmartZone™ Intelligent Door Module (IDM) branding power cable front door signage. Cable length 35.0” (900mm).

Specifications

Application

SmartZone™ Intelligent Door Module (IDM)

Color

Black

ETIM Number

EC002903

Keywords

Accessories for electrical door opener

Length (In.)

35.00

Length (mm)

900.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

61305611144

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0161

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1606

Resources

Part Drawings

IDM LED Sign Power Harness: 14V107LD_DC

US English

Specification Sheets

SmartZone™ Intelligent Door Module (IDM): PVSP123--WW-ENG

US English

Related Products