ZC706A

Rear Internal Cabinet Harness

SmartZone™ Intelligent Door Module (IDM) rear internal harness. Cable length 62.0” (1600mm).

Specifications

Application

SmartZone™ Intelligent Door Module (IDM)

Color

Black

ETIM Number

EC002903

Keywords

Accessories for electrical door opener

Length (In.)

62.00

Length (mm)

1600.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305611146

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0161

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1606

Resources

Part Drawings

IDM REAR INTERNAL CABINET HARNESS

US English

Specification Sheets

SmartZone™ Intelligent Door Module (IDM): PVSP123--WW-ENG

US English

Related Products