ZAEH2-01-UNI

Intelligent Gateway

SmartZone™ Gateway E24 is designed for environmental monitoring and supports 24 environmental sensors from a single IP address. Dual power supply. Housed in 1 RU casing. Dimensions: 19.0" x 4.5" x 1.7" (483mm x 114mm x 44mm). IEC power plugs.

Specifications

Maximum Operating Temperature (°C)

45

Maximum Operating Temperature (°F)

113

Minimum Operating Temperature (°C)

0

Minimum Operating Temperature (°F)

32

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-10

Minimum Storage Temperature (°F)

14

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498385174

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.8969

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Brochures

SmartZone™ Rack Energy Kits / NOTE THIS BROCHURE IS IN FINNISH

US English

Brochures

SmartZone™ Rack Energy Kits / NOTE THIS BROCHURE IS IN INDONESIAN

US English

Brochures

SmartZone Gateway

US English

Catalogs

SmartZone Device Catalog

US English

Specification Sheets

SmartZone™ Gateway E24: PVSP106--WW-ENG

US English

Related Products