ZAEI-01

Intelligent Gateway

SmartZone™ Gateway EPA126 supports up to six connected power monitoring devices, 12 environmental sensors, two access control ports, two expansion ports, and four outputs through a single IP address.Supports Gateway EPAX18. Dual power supply.Housed in 1 RU casing. Dimensions: 18.0" x 4.5" x 1.7" (465mm x 114mm x 44mm). UK power plug.

Specifications

Overall Height (mm)

44

Overall Width (In.)

4.05

Overall Width (mm)

114

Overall Length (In.)

18

Overall Length (mm)

465

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498385175

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.5557

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

2.7785

Resources

Brochures

SmartZone™ Rack Energy Kits / NOTE THIS BROCHURE IS IN INDONESIAN

US English

Brochures

SmartZone™ Rack Energy Kits / NOTE THIS BROCHURE IS IN FINNISH

US English

Specification Sheets

SmartZone™ Gateway EPA126: PVSP130--WW-ENG

US English

Brochures

SmartZone Gateway

US English

Catalogs

SmartZone Device Catalog

US English

Related Products