ZAEI-01-NA

Intelligent Gateway

SmartZone™ Gateway EPA126 supports up to six connected power monitoring devices, 12 environmental sensors, two access control ports, two expansion ports, and four outputs through a single IP address. Supports Gateway EPAX18. Dual power supply. Housed in 1 RU casing. Dimensions:18.0in x 4.5in x 1.7in (465mm x 114mm x 44mm). NEMA power cord.

Specifications

Overall Height (mm)

44

Overall Width (In.)

4.05

Overall Width (mm)

114

Overall Length (In.)

18

Overall Length (mm)

465

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498385176

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.3794

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

1.8969

Resources

Catalogs

SmartZone Device Catalog

US English

Specification Sheets

SmartZone™ Gateway EPA126: PVSP130--WW-ENG

US English

Brochures

SmartZone Gateway

US English

Brochures

SmartZone™ Rack Energy Kits / NOTE THIS BROCHURE IS IN FINNISH

US English

Brochures

SmartZone™ Rack Energy Kits / NOTE THIS BROCHURE IS IN INDONESIAN

US English

Related Products