ZAHI3-01

Intelligent Gateway

SmartZone™ Gateway EPA064 supports up to four connected power monitoring devices, six environmental sensors, two access control ports and two outputs through a single IP address.Single power supply. Housed in 1 RU casing. Dimensions: 19.0in x 4.5in x 1.7in (483mm x 115mm x 44mm). UK power plug.

Specifications

Overall Height (mm)

44.0

Overall Length (In.)

19

Overall Length (mm)

483

Overall Width (In.)

4.05

Overall Width (mm)

115

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498385277

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.3794

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

1.8969

Resources

Specification Sheets

Gateway EPA064: PVSP108--WW-ENG

US English

Brochures

SmartZone Gateway

US English

Brochures

SmartZone™ Rack Energy Kits / NOTE THIS BROCHURE IS IN FINNISH

US English

Brochures

SmartZone™ Rack Energy Kits / NOTE THIS BROCHURE IS IN INDONESIAN

US English

Related Products