ZARKMS-01

Intelligent Gateway

SmartZone™ Gateway EP042 supports up to two connected power monitoring devices and four environmental sensors through a single IP address.Single power supply. Housed in Zero RU casing. Dimensions: 9.0" x 3.0" x 1.5" (233mm x 79mm x 37mm). UK power plug.

Specifications

Dimensions (In.)

9.17 x 3.11 x 1.46

Dimensions (mm)

233 x 79 x 37

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498385557

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1989

Std. Ctn. Qty.

8

Std. Ctn. Volume (cf)

1.5913

Resources

Brochures

SmartZone™ Rack Energy Kits: RKCB32--SA-ENG

US English

Specification Sheets

Gateway EP042: PVSP107--WW-ENG

US English

Brochures

SmartZone™ Rack Energy Kits RKCB32--SA-IND

US English

Brochures

SmartZone™ Rack Energy Kits RKCB32--SA-FIN

US English

Specification Sheets

SmartZone Gateway EP042: PVSP107--WW-CHI

US English

Related Products