GM-A0912BL

1RU Inline Meter

SmartZone Gateway-Enabled 1RU Inline Meter that adds intelligent power monitoring capabilities for up to two non-intelligent rack PDUs. Rack mountable. 32A, 230V Single Phase, IEC 60309 2P+E Commando Plugs and Sockets. Dimensions: 19.0 in. x 1.73 in. (482mm x 44mm).

Specifications

Color

Black

Current Rating (Amps)

32A

Depth (In.)

19.02

Depth (mm)

483.0

Height (In.)

3.43

Height (mm)

87.2

UL Listed

No

Width (In.)

7.87

Width (mm)

200.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498364146

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2499

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Brochures

SmartZone Power Management Solutions: PVCB001--SA-ENG

US English

Specification Sheets

SmartZone Gateway-Enabled 1RU Inline Meter: PVSP97--WW-UKE

US English

Specification Sheets

SmartZone Gateway 1RU Inline Meter: PVSP114--WW-ENG

US English

Part Drawings

SmartZone Gateway Zero-RU Inline Meter: AA0910CP

US English

Part Drawings

SmartZone Gateway Zero-RU Inline Meter: AA0912CP

US English

Brochures

SmartZoneā„¢ DCIM Power Management: FBCB29--SA-ENG

US English

Related Products