obsolete

GM-A0937BL

1RU Inline Meter

SmartZone Gateway-Enabled 1RU Inline Meter that adds intelligent power monitoring capabilities for up to two non-intelligent rack PDUs. Rack mountable. 20A, 208V Three Phase Delta, 3P+E Commando Plugs and Sockets. Dimensions: 19.0 in. x 1.73 in. (482mm x 44mm).

Specifications

Current Rating (Amps)

20A

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498362870

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2499

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

SmartZone Gateway 1RU Inline Meter: PVSP97--WW-ENG

US English

Part Drawings

SmartZone Gateway 1RU Inline Meter: AA0937CP

US English

Brochures

SmartZone Power Management Solutions: PVCB001--SA-ENG

US English

Brochures

SmartZoneā„¢ DCIM Power Management: FBCB29--SA-ENG

US English

Related Products