RMSL2T1POB14

IMS Hardware

SmartZone™ Rack Energy Kit with 1RU Inline Meter adds intelligent power and environmental capabilities to non-intelligent rack PDUs. Kit includes (1) 1RU Inline Meter, 30A 120V Single Phase NEMA L5-30P, L5-30R, SmartZone™ Rack Monitoring Software, (1) SmartZone™ Gateway EP042, (4) patch cords, and (2) temperature sensors.

Specifications

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498323471

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.9847

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

SmartZone 1RU Inline Meter (North America): PVSP97--WW-ENG

US English

Brochures

SmartZone Rack Energy Kits: RKCB32--SA-ENG

US English

Data Sheets

Panduit® SynapSense® Active Control™ Appliance

US English

Brochures

SmartZone™ DCIM Power Management: FBCB29--SA-ENG

US English

Brochures

SmartZone™ Rack Energy Kits / NOTE THIS BROCHURE IS IN FINNISH

US English

Brochures

SmartZone™ Rack Energy Kits / NOTE THIS BROCHURE IS IN INDONESIAN

US English

Specification Sheets

SmartZone Gateway EP042: PVSP107--WW-CHI

US English

Specification Sheets

SmartZone Gateway EP042: PVSP107--WW-ENG

US English

Specification Sheets

SmartZone Temperature Sensor: PVSP102--WW-ENG

US English

Data Sheets

SynapSense® Environmental Monitoring System

US English

Related Products