obsolete

RMSL2T1POB15

IMS Hardware

SmartZone™ Rack Energy Kit with 1RU Inline Meter adds intelligent power and environmental capabilities to non-intelligent rack PDUs. Kit includes (1) 1RU Inline Meter, 20A 208V Single Phase NEMA L6-20P, L6-20R, SmartZone™ Rack Monitoring Software, (1) SmartZone™ Gateway EP042, (4) patch cords, and (2) temperature sensors.

Specifications

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498323472

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.9847

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

SmartZone Temperature Sensor: PVSP102--WW-ENG

US English

Catalogs

SmartZone Device Catalog

US English

Specification Sheets

SmartZone 1RU Inline Meter (North America): PVSP97--WW-ENG

US English

Specification Sheets

SmartZone Gateway EP042: PVSP107--WW-ENG

US English

Brochures

SmartZone Rack Energy Kits: RKCB32--SA-ENG

US English

Brochures

SmartZone™ DCIM Power Management: FBCB29--SA-ENG

US English

Brochures

SmartZone™ Rack Energy Kits / NOTE THIS BROCHURE IS IN FINNISH

US English

Brochures

SmartZone™ Rack Energy Kits / NOTE THIS BROCHURE IS IN INDONESIAN

US English

Specification Sheets

SmartZone Gateway EP042: PVSP107--WW-CHI

US English

Related Products