RMSC2T2PCLA01

Rack Energy Kit

SmartZone™ Rack Energy Kit with Clamp Meters non-invasively add intelligent power and environmental monitoring capabilities to non-intelligent rack PDUs. Kit includes (2) Clamp Meters, SmartZone™ Rack Monitoring Software, (1) SmartZone™ Gateway EP042, (4) Patch Cords and (2) temperature sensors.

Specifications

Product Type

Rack Energy Kit

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Application

Attaches directly over a live power cable and then plugs the clamp meter into an RJ45 gateway port.

Part Features

Non-invasive, Extended intelligence, RJ45 connection, Primary/secondary network topology, and Zero RU form factor

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498323484

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.6811

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Gateway EP042

US English

Specification Sheets

Temp Sensor

US English

Brochures

SmartZone™ Rack Energy Kits / NOTE THIS BROCHURE IS IN INDONESIAN

US English

Brochures

Rack Energy Kit

US English

Brochures

SmartZone™ DCIM Power Management: FBCB29--SA-ENG

US English

Brochures

SmartZone™ Rack Energy Kits / NOTE THIS BROCHURE IS IN FINNISH

US English

Data Sheets

SynapSense® Environmental Monitoring System

US English

Data Sheets

Panduit® SynapSense® Active Control™ Appliance

US English

Related Products