ZACLAMP-01

Intelligent Gateway

Gateway-enabled clamp meter that non-invasively adds intelligent power monitoring capabilities to non-intelligent rack PDUs.

Specifications

Dimensions (In.)

5.3 x 3.5 x 1.6

Dimensions (mm)

134 x 88 x 40

Part Features

Non-invasive, Extended intelligence, RJ45 connection, Primary/secondary network topology, and Zero RU form factor

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498389051

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0058

Std. Ctn. Qty.

24

Std. Ctn. Volume (cf)

0.1389

Resources

Brochures

SmartZone™ Rack Energy Kits: RKCB32--SA-ENG

US English

Brochures

SmartZone-Power Management: PVCB001--SA-ENG-PVCB28

US English

Brochures

SmartZone™ DCIM Power Management: FBCB29--SA-ENG

US English

Brochures

SmartZone™ Rack Energy Kits / NOTE THIS BROCHURE IS IN FINNISH

US English

Brochures

SmartZone™ Rack Energy Kits / NOTE THIS BROCHURE IS IN INDONESIAN

US English

Related Products