GM-A0901BL

Zero RU Inline Meter

SmartZone Gateway-Enabled Zero-RU Inline Meter adds intelligent power monitoring capabilities to a non-intelligent (basic) rack PDU. 16A, 230V Single Phase, IEC 60309 Commando Plugs and Sockets. Dimensions: 10.2 in. x 3.2 in. (2.64mm x 81mm).

Specifications

Color

Black

Current Rating (Amps)

16A

Depth (In.)

7.18

Depth (mm)

182.4

Height (In.)

3.20

Height (mm)

81.2

UL Listed

No

Width (In.)

3.20

Width (mm)

81.20

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498363639

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2499

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

SmartZone Gateway Zero-RU Inline Meter: PVSP115--WW-ENG

US English

Specification Sheets

SmartZone Gateway Zero-RU Inline Meter: PVSP98--WW-UKE

US English

Part Drawings

SmartZone Gateway Zero-RU Inline Meter: AA0901CP

US English

Brochures

SmartZone Power Management Solutions: PVCB001--SA-ENG

US English

Brochures

SmartZoneā„¢ DCIM Power Management: FBCB29--SA-ENG

US English

Related Products