GM-A0904BL

Zero RU Inline Meter

SmartZone Gateway-Enabled Zero-RU Inline Meter that adds intelligent power monitoring capabilities to a non-intelligent rack PDU. 32A, 400V Three Phase WYE, IEC 60309 3P+N+E Commando Plugs and Sockets. Dimensions: 14 in. x 3.2 in. (355mm x 81mm).

Specifications

Color

Black

Current Rating (Amps)

32A

Depth (In.)

10.53

Depth (mm)

267.4

Height (In.)

3.20

Height (mm)

81.2

UL Listed

No

Width (In.)

3.20

Width (mm)

81.20

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498364055

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2499

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Brochures

SmartZone Power Management Solutions: PVCB001--SA-ENG

US English

Specification Sheets

SmartZone Gateway Zero-RU Inline Meter: PVSP98--WW-UKE

US English

Specification Sheets

SmartZone Gateway Zero-RU Inline Meter: PVSP115--WW-ENG

US English

Part Drawings

SmartZone Gateway Zero-RU Inline Meter: AA0904CP

US English

Brochures

SmartZoneā„¢ DCIM Power Management: FBCB29--SA-ENG

US English

Related Products