LPCB01X

Power Cords

Dual Locking Power Cord, Cord Locks on Both Ends, IEC C20 to IEC C19 - 2 feet (0.6 meters) - 10 PACK

Specifications

Amperage (A)

16

Overall Length (ft.)

2

Overall Length (m)

0.6

Color

Red

Plug Type

IEC 60320 C19

Connector Type

IEC60320 C20

Standards Met

UL, CE, VDE, TUV Approved

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305634001

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.3750

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

SmartZoneā„¢ G5 Locking and Standard IT Power Cords

US English

Related Products