P515C13BL6

Power Cords

Power cord, 6.00 ft. length (1830.0mm), black, NEMA 5-15 to IEC C13.

Specifications

Amperage (A)

10

Overall Length (In.)

72

Overall Length (ft.)

6

Overall Length (m)

1.8

Overall Length (mm)

1830

Outside Diameter (In.)

0.25

Outside Diameter (mm)

6.3

Color

Black

Plug Type

NEMA 5-15

Connector Type

IEC 320 C13

Standards Met

UL, CSA, cUL

Application

Power cords are compatible with the POUs and used to energize active equipment in an efficient manner

BMEcat - Weight (g)

165.0

Voltage

125V AC

Weight (g)

165.0

Weight (lb)

0.36

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498365935

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0273

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2728

Resources

Part Drawings

Customer Drawing NEMA 5-15P to IEC60320-C13

US English

Specification Sheets

Power Outlet Unit Power Cords D-WASP27--WW-ENG

US English

Related Products