P515C19BL6

Power Cord

Power cord, 6.00 ft. length (1830.0mm), black, NEMA 5-15 to IEC C19.

Specifications

Color

Black

Length (ft.)

6.00

Length (mm)

1830.0

Amps

15

Application

Power cords are compatible with the POUs and used to energize active equipment in an efficient manner

Connector Type

IEC 320 C19

Outside Diameter (In.)

0.37

Outside Diameter (mm)

9.3

Plug Type

NEMA 5-15

Standards

UL, CSA, cUL

Voltage

125V AC

Weight (g)

377.0

Weight (lbs)

0.83

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498364536

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0637

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6370

Resources

Specification Sheets

Power Outlet Unit Power Cords D-WASP27--WW-ENG

US English

Part Drawings

Customer Drawing - NEMA 5-15P - IEC60320-C19

US English

Related Products