P520C19BL6

Power Cord

Power cord, 6.00 ft. length (1830.0mm), black, NEMA 5-20 to IEC C19.

Specifications

Overall Length (ft.)

6

Overall Length (mm)

1830

Outside Diameter (In.)

0.37

Outside Diameter (mm)

9.3

Color

Black

Plug Type

NEMA 5-20

Connector Type

IEC 320 C19

Standards Met

UL, CSA, cUL

Length (ft.)

6.00

Amps

15

Application

Power cords are compatible with the POUs and used to energize active equipment in an efficient manner

Voltage

125V AC

Weight (g)

377.0

Weight (lb)

0.83

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498364539

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0637

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6370

Resources

Specification Sheets

Power Outlet Unit Power Cords D-WASP27--WW-ENG

US English

Part Drawings

Customer Drawing - NEMA 5-20P - IEC60320-C19

US English

Related Products