PC14C13BL1.5

Power Cord

Power cord, 1.50 ft. length (460.0mm), black, IEC C14 to IEC C13.

Specifications

Overall Length (ft.)

1.5

Overall Length (mm)

460

Outside Diameter (In.)

0.33

Outside Diameter (mm)

9.14

Color

Black

Plug Type

IEC 320 C14

Connector Type

IEC 320 C13

Standards Met

VDE, CE, UL, CSA or cUL

CSA Certified

Yes

Length (ft.)

1.50

Amps

10

Application

Power cords are compatible with the POUs and used to energize active equipment in an efficient manner

CE Compliant

Yes

Voltage

250V AC

Weight (g)

88.0

Weight (lb)

0.19

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498319802

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0231

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2315

Resources

Part Drawings

C-13 To C-14 Power Cords

US English

Specification Sheets

Power Outlet Unit Power Cords D-WASP27--WW-ENG

US English

Catalog Cut Sheets

PVQ-RD Product Page

US English

Part Drawings

Plug Retention Device Kit, SS-41985 (R)

US English

Related Products