PC14C13BL6.5

Power Cords

Power cord, 6.50 ft. length (2000.0mm), black, IEC C14 to IEC C13.

Specifications

Amperage (A)

10

Overall Length (In.)

78.7

Overall Length (ft.)

6.5

Overall Length (m)

2

Overall Length (mm)

2000

Outside Diameter (In.)

0.33

Outside Diameter (mm)

9.14

Color

Black

Plug Type

IEC 320 C14

Connector Type

IEC 320 C13

Standards Met

VDE, CE, UL, CSA or cUL

Application

Power cords are compatible with the POUs and used to energize active equipment in an efficient manner

Voltage

250V AC

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498364007

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0362

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3621

Resources

Specification Sheets

Power Outlet Unit Power Cords D-WASP27--WW-ENG

US English

Part Drawings

C-13 To C-14 Power Cords

US English

Related Products