PC14C13BL7

Power Cord

Power cord, 7.00 ft. length (2134.0mm), black, IEC C14 to IEC C13.

Specifications

Color

Black

Length (ft.)

7.00

Length (mm)

2134.0

Amps

10

Application

Power cords are compatible with the POUs and used to energize active equipment in an efficient manner

Connector Type

IEC 320 C13

Outside Diameter (In.)

0.33

Outside Diameter (mm)

9..14

Plug Type

IEC 320 C14

Standards

VDE, CE, UL, CSA or cUL

Voltage

250V AC

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498364011

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0362

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3621

Resources

Part Drawings

C-13 To C-14 Power Cords

US English

Specification Sheets

Power Outlet Unit Power Cords D-WASP27--WW-ENG

US English

Related Products