PC20C19BL8

Power Cord

Power cord, 8 ft. length (2438 mm), black, IEC

Specifications

Overall Length (ft.)

8

Overall Length (m)

2.44

Overall Length (mm)

2500

Outside Diameter (In.)

0.37

Outside Diameter (mm)

9.4

Color

Black

Plug Type

IEC 320 C20

Connector Type

IEC 320 C19

Standards Met

VDE, CE, UL, CSA or cUL

Length (ft.)

8.00

Amps

15

Application

Power cords are compatible with the POUs and used to energize active equipment in an efficient manner

Voltage

250V AC

Weight (g)

467.0

Weight (lb)

1.03

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498391921

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0637

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6370

Resources

Specification Sheets

Power Outlet Unit Power Cords D-WASP27--WW-ENG

US English

Part Drawings

Customer Drawing - IEC60320-C20 - IEC60320-C19

US English

Related Products