CMRPSH15S

Horizontal Power Outlet Unit

The 15A, 120V horizontal power strip in black has 10 NEMA 5-15R receptacles. It features one 15A thermal breaker, a red LED surge suppression indicator, and a 10' (3m) power cord with a NEMA 5-15P plug. It is UL and c-UL listed and measures 1.7H x 17.0W x 3.8D (44mm x 431mm x 95mm). It is sold individually.

Specifications

Rack PDU Type

Basic Rack PDU

Monitoring

NA

Remote Outlet Switching

No

Mount Orientation

Horizontal

Current Rating (Amps)

15A

Input Voltage

120V - Single Phase

Plug Type

NEMA 5-15P

Output Voltage

120V

Receptacle Type

NEMA 5-15R Duplex

Total Number of Outlets

10

Depth (In.)

3.75

Depth (mm)

95.3

Height (In.)

1.72

Height (mm)

43.7

Width (In.)

17.00

Width (mm)

431.8

Tool-Less Button Spacing (In.)

NA

Tool-Less Button Spacing (mm)

NA

No. of Rack Spaces

1

Surge Suppression

Yes

Amps

15A

Cable Length

3

Length (In.)

22.00

UL Recognized

Yes

Voltage

120V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498357113

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.4639

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

1 RU Horizontal (10) 5-15R Power Outlet Unit - CMRPSH15S

US English

Related Products