CMRPSH20CM

Horizontal Power Outlet Unit

The 20A, 120V horizontal power strip in black has 10 NEMA 5-20R receptacles. It features a red LED current monitor and a 10' (3m) power cord with a NEMA 5-20P plug. It is UL and c-UL listed and measures 1.7H x 17.0W x 4.5D (43mm x 431mm x 114mm). It is sold individually.

Specifications

Amps

20A

Color

Black

Current Rating (Amps)

20A

Depth (In.)

4.50

Depth (mm)

114.3

Height (In.)

1.72

Height (mm)

43.7

Length (In.)

22.00

Monitoring

NA

Mount Orientation

Horizontal

No. of Rack Spaces

1

Output Voltage

120V

Plug Type

NEMA 5-20P

Rack PDU Type

Monitored Rack PDU

Receptacle Type

NEMA 5-20R

Remote Outlet Switching

No

Surge Suppression

No

Total Number of Outlets

10

UL Recognized

Yes

Voltage

120V

Width (In.)

17.00

Width (mm)

431.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498300931

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.4403

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

1 RU 19" Horizontal Power Strip 20 Amp, 125V: 10341-02

US English

Specification Sheets

Power Strips: WW-RKSP25

US English

Part Drawings

1 RU 19" Horizontal Power Strip 20 Amp, 125V DXF

US English

Part Drawings

1 RU 19" Horizontal Power Strip 20 Amp, 125V DWG

US English

Catalogs

Enterprise and Data Center Preferred Parts for Network Infrastructure: NCCB78--WW-ENG

US English

Related Products